Schmalz

Ordering information

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC

Please try again later or contact your local contact person.

SUF 15 NBR-55 G1/8-AG

Part no.: 10.01.01.14113

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Industries: Universal

Size15
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Product familySUF
Product information
Design Data
Design image
Attribute Value
Dmax(S) 16.8  mm
Ds 15  mm
dn 3.1  mm
G1 G1/8"-M
H 15  mm
LG1 7.5  mm
SW1 14  mm
Z (Stroke) 1.5  mm
Technical Data
Attribute Value
Suction force (-600mbar) 9  N
Pull-off force 9  N
Volume 0.22  cm³
Workpiece radius min. (convex) 20  mm
Hose inner diameter (recom.) d 4  mm
Size 15
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55  Shore A
Weight 4.7  g
Product family SUF
Number of folds 0
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart