Schmalz

Ordering information

Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.

 

Available spare parts: replacement filter cartridge
Available accessories: mounting bracket

Please try again later or contact your local contact person.

VF-6 G1/4-IG 15

Part no.: 10.07.01.00003

Vacuum filter with replaceable filter cartridge

Industries: Automotive | Logistics | Metal | Packaging | Universal | Wood

ConnectionG1/4"-F
ShapeAluminum housing
Nominal flow rate6 (m³/h)
Filter pore size15 (µm)
Product information
Design Data
Design image
Attribute Value
D 48  mm
G1 G1/4"-F
H 54  mm
H2 30  mm
L 41  mm
L1 108  mm
L2 42  mm
Technical Data
Attribute Value
Connection G1/4"-F
Nominal flow rate 6  m³/h
Nominal flow rate 100  l/min
Max. vacuum -950  mbar
Filter pore size 15  µm
Weight 0.13  kg
Product family VF
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart