FILT-EINH KU
Part no.: 11.01.40.00088
Vacuum filter
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 29 mm |
| B1 | 30 mm |
| B2 | 30 mm |
| H | 25 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Category | Operating unit |
Part no.: 11.01.40.00088
Vacuum filter
| Attribute | Value |
|---|---|
| L | 29 mm |
| B1 | 30 mm |
| B2 | 30 mm |
| H | 25 mm |
| Attribute | Value |
|---|---|
| Category | Operating unit |