DEF-35-F-K-JU-F
Part no.: 11.01.40.00177
Rotary inlet lifter Jumbo
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 105 mm |
| H | 17.4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 35 kg |
| Weight | 1.03 kg |
| Category | Lifting unit |
Part no.: 11.01.40.00177
Rotary inlet lifter Jumbo
| Attribute | Value |
|---|---|
| B | 105 mm |
| H | 17.4 mm |
| Attribute | Value |
|---|---|
| Lift capacity | 35 kg |
| Weight | 1.03 kg |
| Category | Lifting unit |