DEF-20-F-SEM
Part no.: 11.01.41.00040
Rotary inlet lifter Jumbo
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 47.02 mm |
| B | 120 mm |
| H | 47 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 20 kg |
| Category | Lifting unit |
Part no.: 11.01.41.00040
Rotary inlet lifter Jumbo
| Attribute | Value |
|---|---|
| L | 47.02 mm |
| B | 120 mm |
| H | 47 mm |
| Attribute | Value |
|---|---|
| Lift capacity | 20 kg |
| Category | Lifting unit |