SG 35 242x160 2/1 NK-20
Part no.: 11.03.14.10227
Sack suction gripper with flexible seal
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 60 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 35 kg |
| Weight | 0.57 kg |
| Category | Single vacuum gripper |
Documentation
Documentation


