CMB-HD D80x69 RB
Part no.: 10.01.27.01870
Vacuum blocks with high forces for use in CNC machines for metalworking
Industries: Aerospace | Metal | Plastics
| Shape | Heavy duty |
| Outside diameter D | 80 (mm) |
| Height H | 69 (mm) |
| Outer hose diameter | 8 (mm) |
| Additional function vacuum block | Friction pad |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 80 mm |
| D2 | 8 mm |
| D3 | 58 mm |
| D4 | 98 mm |
| 25 mm | |
| G1 | M10-F |
| H | 69 mm |
| H2 | 15 mm |
| X1 | 95 mm |
| X2 | 70 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 402 N | |
| Lateral force | 161 N |
| Repeatability | ± 0.03 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation









