SSCB-30 60.7-66.5 ZP M4-IG SAB-NBR
Part no.: 10.01.41.00017
Vacuum Clamping System for automated 3D-fixation
Industries: Aerospace | Automotive | Composite Fiber | Metal | Plastics | Universal
| Dmk | 30 (mm) |
| Working area [mm] | 60.7 ... 66.5 |
| Function suction cup | Centrally fixed pins |
| Suction cup type | Bellows suction cups SAB |
| Connection | M4-IG |
| Material | NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Material workpiece support | NBR |
| Height H1 | 71.8 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D1 | 66 mm |
| Dmk | 30 mm |
| G1 | M4-F |
| G2 | M3-M |
| H1 | 71.8 mm |
| EH (min.) | 60.7 mm |
| EH (max.) | 66.5 mm |
| Zs | 5.8 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 22 |
| Weight | 200 g |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
Documentation
Documentation
