VCBL-GL D90x120
Part no.: 10.01.18.04285
Vacuum block with hose connection for use on smooth tables for glass processing
Industries: Glass
| Outside diameter D | 90 (mm) |
| Height H | 120 (mm) |
| Dimension suction plate bottom | Diameter 90 mm |
| Diameter vacuum connection | 8 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 90 mm |
| D1 | 94 mm |
| d | 8 mm |
| H | 120 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Repeatability | ± 0.06 mm |
| Weight | 1.15 kg |
Documentation
Documentation





