VCBL-GL 200x200x120
Part no.: 10.01.18.04289
Vacuum block with hose connection for use on smooth tables for glass processing
Industries: Glass
| Length L | 200 (mm) |
| Width B | 200 (mm) |
| Height H | 120 (mm) |
| Dimension suction plate bottom | 200 x 200 mm |
| Diameter vacuum connection | 8 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 200 mm |
| B1 | 204 mm |
| d | 8 mm |
| H | 120 mm |
| L | 200 mm |
| L1 | 204 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Repeatability | ± 0.06 mm |
| Weight | 4.15 kg |
Documentation
Documentation





