VCBL-K1-PRO 120x50x100 L TV
Part no.: 10.01.12.04083
Vacuum block for Schmalz 1-circuit console
Industries: Wood
| Version | PRO |
| Dimension (LxW) | 120x50 |
| Dimension suction plate bottom | 160x115 mm |
| Height H | 100 (mm) |
| Arrangement | longways |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 50 mm |
| H | 100 mm |
| H2 | 78 mm |
| L | 120 mm |
| L1 | 160 mm |
| L2 | 89 mm |
| Additional function vacuum block | Touch valve |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 160x115 mm |
Documentation
Documentation









