VCBL-K1-HD 170x128x100 S-360-15 TV
Part no.: 10.01.12.05284
Vacuum block for Schmalz 1-circuit console
Industries: Wood
| Shape | Heavy duty |
| Dimension (LxW) | 170x128 |
| Height H | 100 (mm) |
| Arrangement | insertable 360°/15° |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 128 mm |
| B1 | 128 mm |
| H | 100 mm |
| H1 | 107 mm |
| L | 170 mm |
| L1 | 170 mm |
Documentation
Documentation











