VCBL-K2 140x115x50
Part no.: 10.01.12.00626
Vacuum block for Schmalz 2-circuit console
Industries: Wood
| Dimension (LxW) | 140 x 115 |
| Dimension suction plate bottom | 140 x 115 mm |
| Height H | 50 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 115 mm |
| H | 50 mm |
| H2 | 17 mm |
| L | 140 mm |
| L1 | 170 mm |
| L2 | 26 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 140x115 mm |
| Weight | 0.6 kg |
Documentation
Documentation








