VCBL-K2 125x75x50 D-360
Part no.: 10.01.12.00629
Vacuum block for Schmalz 2-circuit console
Industries: Wood
| Dimension (LxW) | 125 x 75 |
| Dimension suction plate bottom | 140 x 115 mm |
| Height H | 50 (mm) |
| Arrangement | Can be turned 360° |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| H | 50 mm |
| H2 | 16 mm |
| L | 125 mm |
| L1 | 145 mm |
| R1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 140x115 mm |
| Weight | 0.7 kg |
Documentation
Documentation








