VCMC-K2-QUICK 170x135x75 15-85
Part no.: 10.01.12.04745
Mechanical clamp for narrow and frame parts, 2-circuit console
Industries: Wood
| Shape | QUICK |
| Dimension (LxW) | 170x135 |
| Height H | 75 (mm) |
| Stroke Z | 9 (mm) |
| Clamping range [mm] | 15.0 ... 85.0 mm |
| Additional function vacuum block | Toolless height adjustment |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 133.3 mm |
| D1 | 56 mm |
| H | 75 mm |
| H1 | 192.5 mm |
| H2 | 30 mm |
| L | 171 mm |
| X1 | 66.5 mm |
| X2 | 44 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Clamping range [mm] | 15.0 ... 85.0 mm |
Documentation
Documentation









