VCBL-K2-HD 170x128x125 S-360-15
Part no.: 10.01.12.05320
Vacuum block for Schmalz 2-circuit console
Industries: Wood
| Shape | Heavy duty |
| Dimension (LxW) | 170x128 |
| Height H | 125 (mm) |
| Arrangement | insertable 360°/15° |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 128 mm |
| B1 | 128 mm |
| H | 125 mm |
| H1 | 132 mm |
| L | 170 mm |
| L1 | 170 mm |
Documentation
Documentation












