VCBL-B-HD 140x130x48 S-360-15 TV
Part no.: 10.01.12.05395
Vacuum block
Industries: Wood
| Dimension (LxW) | 140x130 |
| Height H | 48 (mm) |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B1 | 130 mm |
| H | 48 mm |
| L | 140 mm |
| L1 | 130 mm |
Documentation
Documentation








