VCBL-S6 125x75x50 S-360-15 TV+ME
Part no.: 10.01.12.04461
Vacuum block for SCM/Morbidelli console - Type 6
Industries: Wood
| Dimension (LxW) | 125x75 |
| Height H | 50 (mm) |
| Arrangement | insertable 360°/15° |
| Additional function vacuum block | Touch valve + diaphragm |
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| B1 | 144 mm |
| H | 50 mm |
| H1 | 87.5 mm |
| H2 | 17 mm |
| L | 125 mm |
| L1 | 148.5 mm |
| L2 | 104 mm |
| R1 | 33 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Documentation
Documentation









