VCMC-S6-QUICK 150x135x110 10-100
Part no.: 10.01.12.04777
Mechanical clamp for narrow and frame parts, Biesse console SCM/ Morbidelli - Typ S6
Industries: Wood
| Shape | QUICK |
| Dimension (LxW) | 150x135 |
| Height H | 110 (mm) |
| Stroke Z | 10 (mm) |
| Clamping range [mm] | 10.0 ... 100.0 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 133 mm |
| H | 110 mm |
| H1 | 248.4 mm |
| H2 | 30 mm |
| L | 146.5 mm |
| X1 | 66.5 mm |
| X2 | 44 mm |
| Z (Stroke) | 10 mm |
Documentation
Documentation



