VCBL-S6-HD 128x60x110 TV
Part no.: 10.01.12.05506
Vacuum block for SCM/Morbidelli console - Type 6
Industries: Wood
| Dimension (LxW) | 128x60 |
| Height H | 110 (mm) |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 60 mm |
| B1 | 135 mm |
| H | 110 mm |
| L | 128 mm |
| L1 | 138 mm |
| L2 | 104 mm |
Documentation
Documentation








