TV D9 4.3
Part no.: 10.01.12.02514
Touch valve for deactivation of unused suction cups or vacuum blocks
Industries: Wood
| Outside diameter D | 9 (mm) |
| Spring stroke Z | 4.3 (mm) |
| Length L | 22.8 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 9 mm |
| Dk | 7.5 mm |
| L | 22.8 mm |
| L1 | 18.5 mm |
| Z (Stroke) | 4.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0 kg |
Documentation
Documentation


