VCBL-R 160x160x125 30/50 TV
Part no.: 10.01.12.03421
Vacuum block for grid tables
Industries: Wood
| Length L | 160 (mm) |
| Width B | 160 (mm) |
| Height H | 125 (mm) |
| Grid | 30/50 |
| Recommended slot width x slot depth [mm] | 6,5/7,5 |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 160 mm |
| H | 125 mm |
| L | 160 mm |
| L1 | 160 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Grid | 30/50 |
Documentation
Documentation








