VCBL-R 130x30x25 30/40 TV
Part no.: 10.01.12.05435
Vacuum block for grid tables
Industries: Wood
| Dimension (LxW) | 130x30 |
| Height H | 25 (mm) |
| 30 x 30 / 40 x 40 mm | |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| B1 | 141.4 mm |
| H | 25 mm |
| H1 | 34.5 mm |
| L | 130 mm |
| L1 | 137 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 30 x 30 / 40 x 40 mm | |
| Repeatability | ± 0.06 mm |
Documentation
Documentation







