VCBL-R 145x145x125 30/40 AS+TV
Part no.: 10.01.12.05451
Vacuum block for grid tables
Industries: Wood
| Dimension (LxW) | 145x145 |
| Height H | 125 (mm) |
| 30 x 30 / 40 x 40 mm | |
| Additional function vacuum block | Lift-off system and sensing valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 145 mm |
| B1 | 130 mm |
| H | 125 mm |
| H1 | 136.5 mm |
| L | 145 mm |
| L1 | 130 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 30 x 30 / 40 x 40 mm | |
| Repeatability | ±0.1 |
Documentation
Documentation







