ISQB 175x175x22
Part no.: 10.01.15.00001
Quad-Base for Steelplate and Adapterplate
Industries: Wood
| Dimension (LxW) | 175x175 |
| Base area | 175 x 175 mm |
| Length L | 175 (mm) |
| Width B | 175 (mm) |
| Height H | 22 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 175 mm |
| d | 60 mm |
| H | 22 mm |
| L | 175 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 1.02 kg |
Documentation
Documentation










