VCMV 3 25
Part no.: 10.01.15.00133
Magnetically actuated valve for Schmalz clamping systems
Industries: Wood
| Outside diameter D | 25 (mm) |
| Internal diameter d | 7 (mm) |
| Height H | 3 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 25 mm |
| d | 7 mm |
| H | 3 mm |
Documentation
Documentation


