ISMB-T 80x80x22
Part no.: 10.01.15.00145
Mono-Base-T for steel plate T
Industries: Wood
| Dimension (LxW) | 80x80 |
| Length L | 80 (mm) |
| Width B | 80 (mm) |
| Height H | 22 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 80 mm |
| d | 60 mm |
| H | 22 mm |
| L | 80 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.21 kg |
Documentation
Documentation






