ISDR 167x167x9.3 NBR-55
Part no.: 10.01.15.00182
Sealing frame
Industries: Wood
| Width B | 167 (mm) |
| Height H | 9.3 (mm) |
| Length L | 167 (mm) |
| Suction cup material | Nitrile rubber NBR-55 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 167 mm |
| H | 9.3 mm |
| L | 167 mm |
Documentation
Documentation


