ISMB 80x80x8
Part no.: 10.01.15.00188
Mono-Base for Steelplate and Adapterplate
Industries: Wood
| Dimension (LxW) | 80x80 |
| Base area | 80 x 80 mm |
| Length L | 80 (mm) |
| Width B | 80 (mm) |
| Height H | 8 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 80 mm |
| d | 60 mm |
| H | 8 mm |
| L | 80 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.04 kg |
Documentation
Documentation





