ISCUP Cup 2 80x40x16
Part no.: 10.01.15.00210
Suction cup for Innospann
Industries: Wood
| Dimension (LxW) | 80 x 40 |
| Length L | 80 (mm) |
| Width B | 40 (mm) |
| Height H | 16 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 40 mm |
| d | 60 mm |
| H | 16 mm |
| L | 80 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.07 kg |
Documentation
Documentation






