ISCUP Cup 1 80x80x30 TV
Part no.: 10.01.15.00303
Suction cup for Innospann
Industries: Wood
| Dimension (LxW) | 80 x 80 |
| Length L | 80 (mm) |
| Width B | 80 (mm) |
| Height H | 30 (mm) |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 80 mm |
| d | 60 mm |
| H | 30 mm |
| L | 80 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.15 kg |
Documentation
Documentation







