ISRPL 66x66x8.5 NK-45 d12
Part no.: 10.01.15.00343
Friction plate
Industries: Wood
| Width B | 66 (mm) |
| Internal diameter d | 12 (mm) |
| Height H | 8.5 (mm) |
| Length L | 66 (mm) |
| Suction cup material | Natural rubber NK-45 |
| Type | Cup 1 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 66 mm |
| d | 12 mm |
| H | 8.5 mm |
| L | 66 mm |
Documentation
Documentation


