REIB-PL 86x86x8.7 IS-CUP
Part no.: 10.01.15.01084
Friction plate
Industries: Wood
| Width B | 86 (mm) |
| Height H | 8.7 (mm) |
| Length L | 86 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 86 mm |
| H | 8.7 mm |
| L | 86 mm |
Documentation
Documentation
Part no.: 10.01.15.01084
Friction plate
Industries: Wood
| Width B | 86 (mm) |
| Height H | 8.7 (mm) |
| Length L | 86 (mm) |
| Attribute | Value |
|---|---|
| B | 86 mm |
| H | 8.7 mm |
| L | 86 mm |