VC-M-SP 160x160x30
Part no.: 10.01.12.01836
Multi-Clamp - Suction plate with integrated vacuum generation
Industries: Metal | Plastics | Wood
| Length L | 160 (mm) |
| Width B | 160 (mm) |
| Height H | 30 (mm) |
| Air consumption [l/min] | 48 (l/min) |
| Air consumption | 2.88 (m³/h) |
| Suction rate | 2.3 (m³/h) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 160 mm |
| H | 30 mm |
| d | 6 mm |
| L | 160 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.88 kg |
Documentation
Documentation






