VC-M-SPV 300x100
Part no.: 10.01.12.02053
Multi-Clamp - Suction plate for operation with vacuum pump
Industries: Metal | Plastics | Wood
| Length L | 300 (mm) |
| Width B | 100 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 100 mm |
| L | 300 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 1.91 kg |
Documentation
Documentation



