VCSP-O 160x115x16.5 TPE
Part no.: 10.01.12.00921
Suction-Plate for vacuum block, (top)
Industries: Wood
| Length L | 160 (mm) |
| Width B | 115 (mm) |
| Height H | 16.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 115 mm |
| H | 16.5 mm |
| L | 160 mm |
Documentation
Documentation
