VCSP-O 145x145x16.5 ME TPE
Part no.: 10.01.12.04445
Suction-Plate for vacuum block, (top)
Industries: Wood
| Utilization design | Vacuum block |
| Length L | 145 (mm) |
| Width B | 145 (mm) |
| Height H | 16.5 (mm) |
| Additional function vacuum block | Membrane |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 145 mm |
| H | 16.5 mm |
| L | 145 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.15 kg |
Documentation
Documentation
