VOC-AD-S-100-A
Part no.: 10.01.27.01764
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Industries: Aerospace | Metal | Plastics | Universal
| Length L | 940 (mm) |
| Width B | 1000 (mm) |
| Height H | 2200 (mm) |
| Suction rate (max.) | 100 (m³/h) |
| Reservoir volume | 60 (l) |
| Function | automatic drain |
| Rated power at 50 Hz | 2.7 (kW) |
| Voltage at 50 Hz | 330 - 400 V - three phase A.C. |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 1,000 mm |
| D | 32 mm |
| D1 | 32 mm |
| H | 2,200 mm |
| L | 940 mm |
| L1 | 1,000 mm |
Documentation
Documentation










