- NEW
VH-OG LS 40 50 MD
Part no.: 10.01.55.00027
Vacuum unit with vacuum pump and accumulator
Industries: Aerospace | Metal | Plastics | Universal
| Shape | Liquid separation |
| Design vacuum generator | Oil-lubricated pump EVE-OG |
| Suction rate (max.) | 40 (m³/h) |
| Reservoir volume | 50 (l) |
| Width B | 457 (mm) |
| Height H | 929 (mm) |
| Max. vacuum | -980 (mbar) |
| with | Filter |
| Operation mode | electronic air-saving function |
| Additional function | Vacuum switch digital |
| Function | Manual emptying |
Design Data
Design Data
| Attribute | Value |
|---|---|
| with | Filter |
| L | 673 mm |
| B | 457 mm |
| H | 929 mm |
| D | 25 mm |
| D1 | 13 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 40 m³/h |
| Reservoir volume | 50 l |
| Max. vacuum | -980 mbar |
| Operation mode | electronic air-saving function |
| Additional function | Vacuum switch digital |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation










