- NEW
VH-OG LS 100 100 MD
Part no.: 10.01.55.00029
Vacuum unit with vacuum pump and accumulator
Industries: Aerospace | Metal | Plastics | Universal
| Shape | Liquid separation |
| Design vacuum generator | Oil-lubricated pump EVE-OG |
| Suction rate (max.) | 100 (m³/h) |
| Reservoir volume | 100 (l) |
| Width B | 617 (mm) |
| Height H | 959 (mm) |
| Max. vacuum | -980 (mbar) |
| with | Filter |
| Operation mode | electronic air-saving function |
| Additional function | Vacuum switch digital |
| Function | Manual emptying |
Design Data
Design Data
| Attribute | Value |
|---|---|
| with | Filter |
| L | 823 mm |
| B | 617 mm |
| H | 959 mm |
| D | 38 mm |
| D1 | 13 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 100 m³/h |
| Reservoir volume | 100 l |
| Max. vacuum | -980 mbar |
| Operation mode | electronic air-saving function |
| Additional function | Vacuum switch digital |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation










