Schmalz

Vacuum Cup Filters VFT

Nominal flow from 45 l/min to 770 l/min

Go directly to the products

(Pre-)filter for every vacuum generator thanks to a wide range of sizes

Filter elements with a high degree of separation protect vacuum generators optimally

Ideally suited as pre-filters and fine filters thanks to filter fineness of 80 and 100 µm

Easy to clean, durable filter elements made of stainless steel (100 µm) and polyethylene (80 µm)

Design
  • Vacuum cup filter with filter cup made of clear nylon
  • Filter cartridge made of polyethylene (pore size 80 µm) or stainless steel (pore size 100 µm)
  • Stainless steel cartridge can be cleaned and reused several times
Technical Data
  • Pore size: 80 and 100 µm
  • Connection thread: G1/8" to G3/4"
  • Material: PE and stainless steel
  • Nominal flow: 45 to 770 l/min
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Connection
Filter pore size
Nominal flow rate
Product family
Industry sector

1 - 10 from 30 results

VFT G1/8-IG 80

Part no.: 10.07.01.00116

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG1/8"-F
Shapeshort filter insert
Nominal flow rate45 (l/min)
Nominal flow rate2.7 (m³/h)
Filter pore size80 (µm)
VFT G2-1/2-IG 5

Part no.: 10.07.01.50110

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG2-1/2"-F
Nominal flow rate5950 (l/min)
Nominal flow rate357 (m³/h)
Filter pore size5 (µm)
VFT G2-1/2-IG-60 5

Part no.: 10.07.01.50301

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG2-1/2"-F
ShapeLong filter insert
Nominal flow rate8200 (l/min)
Nominal flow rate492 (m³/h)
Filter pore size5 (µm)
VFT G1/8-IG 100

Part no.: 10.07.01.00117

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG1/8"-F
Shapeshort filter insert
Nominal flow rate50 (l/min)
Nominal flow rate3 (m³/h)
Filter pore size100 (µm)
VFT G1/4-IG 80

Part no.: 10.07.01.00119

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG1/4"-F
Shapeshort filter insert
Nominal flow rate110 (l/min)
Nominal flow rate6.6 (m³/h)
Filter pore size80 (µm)
VFT G1/4-IG 100

Part no.: 10.07.01.00120

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG1/4"-F
Shapeshort filter insert
Nominal flow rate140 (l/min)
Nominal flow rate8.4 (m³/h)
Filter pore size100 (µm)
VFT G3/8-IG 80

Part no.: 10.07.01.00122

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG3/8"-F
ShapeLong filter insert
Nominal flow rate245 (l/min)
Nominal flow rate14.7 (m³/h)
Filter pore size80 (µm)
VFT G3/8-IG 100

Part no.: 10.07.01.00123

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG3/8"-F
ShapeLong filter insert
Nominal flow rate290 (l/min)
Nominal flow rate17.4 (m³/h)
Filter pore size100 (µm)
VFT G1/2-IG 80

Part no.: 10.07.01.00125

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG1/2"-F
ShapeLong filter insert
Nominal flow rate300 (l/min)
Nominal flow rate18 (m³/h)
Filter pore size80 (µm)
VFT G1/2-IG 100

Part no.: 10.07.01.00126

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG1/2"-F
ShapeLong filter insert
Nominal flow rate320 (l/min)
Nominal flow rate19.2 (m³/h)
Filter pore size100 (µm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart