KGL G1/4-IG G1/4-AG
Part no.: 10.01.03.00110
Suction cup mounting with joint for adaptation to sloping surfaces
| Thread G1 | G1/4"-F |
| Thread G2 | G1/4"-M |
| Height H | 37.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 3.5 mm |
| H | 37.5 mm |
| G1 | G1/4"-F |
| G2 | G1/4"-M |
| LG1 | 12 mm |
| LG2 | 10 mm |
| SW1 | 19 mm |
| W | 15 ° |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Vertical load | 1,500 N |
| Weight | 67 g |
| Product family | KGL |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

