DR 52/33x5 MOS SI-15
Part no.: 10.01.06.02548
Gasket made from special foam for optimal sealing of structured surfaces
Outside diameter D | 52 (mm) |
Internal diameter d | 33 (mm) |
Height H | 5 (mm) |
Material type | Foam rubber |
Sealing material | Silicone SI |
Material hardness [Shore A] | 15 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
d | 33 mm |
D | 52 mm |
L | 5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material type | Foam rubber |
Temperature resistance | 180 °C |
Color | beige |
Weight | 2.1 g |
Product family | DR-MOS SI |
Documentation
Documentation