SAOXM 100x40 ED-85 RA
Part no.: 10.01.24.00023
High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
| Nipple material | Aluminum |
| Connection | RA |
| Additional function suction cup | Friction disc |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Bmax(S) | 51 mm |
| Bs | 41.6 mm |
| dn | 6.1 mm |
| H | 38.2 mm |
| L4 | 31.8 mm |
| Lmax.(S) | 109 mm |
| Ls | 101.8 mm |
| SW3 | 6 mm |
| Z (Stroke) | 7.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 173 N |
| Lateral force | 135 N |
| Lateral force oily surface | 156 N |
| Volume | 24 cm³ |
| Workpiece radius min. (convex) | 32 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Dimension (LxW) | 100 x 40 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 Shore A |
| Weight | 62.1 g |
| Product family | SAOXM |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



