- NEW
SAXB 80 ED-85 RA
Part no.: 10.01.42.00017
High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces
Size | 80 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 (Shore A) |
Nipple material | Aluminum |
Connection | RA |
Number of folds | 1.5 |
Design Data
Design Data

Attribute | Value |
---|---|
Dmax(S) | 91 mm |
Ds | 81 mm |
D1 | 54.1 mm |
H | 54.7 mm |
L4 | 31.8 mm |
SW1 | 22 mm |
Z (Stroke) | 22.2 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 150 N |
Lateral force | 176 N |
Lateral force oily surface | 155 N |
Volume | 70.7 cm³ |
Workpiece radius min. (convex) | 32.5 mm |
Hose inner diameter (recom.) d | 6 mm |
Size | 80 |
Connection | Rectangular adapter |
Number of folds | 1.5 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 54.2 g |
Product family | SAXB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation