SFB1 15 NBR-ESD-55 M5-AG
Part no.: 10.01.06.04789
Bellows suction cup (round) for gentle handling of thin and flexible workpieces
Size | 15 |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
Dmax(S) | 16 mm |
Ds | 15 mm |
dn | 1.8 mm |
G1 | M5-AG |
LG1 | 4.7 mm |
H | 21 mm |
SW1 | 8 mm |
Z (Stroke) | 4 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pull-off force | 6.1 N |
Suction force (-600mbar) | 1 N |
Volume | 0.8 cm³ |
Size | 15 |
Number of folds | 1.5 |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Weight | 2.2 g |
Product family | SFB1 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation