ROB-SET VEE FANUC
Part no.: 10.01.36.00282
Complete vacuum end effector system for connection to lightweight robots
Utilization design | Vacuum end effector |
for | Fanuc |
Design Data
Design Data

Attribute | Value |
---|---|
B | 133 mm |
H | 136.8 mm |
D | 55 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pressure range (operating pressure) [bar] | bar |
Suction rate (max.) | 42.5 l/min |
Operating temperature | 0 ... 60 °C |
Weight | 0.32 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation