SXT-CL-MP D 60 215
Part no.: 10.07.13.00217
Clamp for Round Tooling with mounting plate
| Shape | Double |
| Width B | 90 (mm) |
| Pipe diameter | 60 (mm) |
| Length L | 215 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 90 mm |
| 60 mm | |
| G1 | M4-F |
| H | 82 mm |
| H1 | 90.8 mm |
| L | 215 mm |
| X1 | 164 mm |
| Y1 | 52 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Double |
| Weight | 670 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
