Suction plate (round), universal, for smooth and slightly rough surfaces
Attribute | Value |
---|---|
d | 34 mm |
d2 | 203 mm |
d3 | 178 mm |
Dmax(S) | 265 mm |
Ds | 252 mm |
G1 | G1/2"-F |
G2 | G1/2"-F |
H | 29 mm |
H1 | 30.50 mm |
L2 | 76 mm |
LG1 | 13.50 mm |
LG2 | 15 mm |
Z (Stroke) | 12 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 2650 N |
Suction force d2 | 1940 N |
Volume | 512 cm³ |
Curve radius (min) (convex) | 1500 mm |
Hose diameter (rec.) d | 12 mm |
Size | 250 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 1330 g |
Number of folds | 0 |
Product family | SPU |
Ordering information: SPU 250 NBR-55 G1/2-IG B
Suction plate SPU (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPU, touch valve TV