Schmalz

Basic Ejectors SBPL

Suction rate from 290 l/min to 1,140 l/min

Configure now

Ejector ideally suited for porous materials due to very high suction capacity

Air consumption optimized for either airtight (HV) or porous (HF) workpieces

Integrated eco nozzle technology with highest energy efficiency

Working vacuum is reached very quickly

Simple and fast maintenance, due to modular design

Your Individual Configuration

With our compact ejectors SCPLb / SCPLc / SCPLi and basic ejectors SBPL, you’ll find the right variant for every application. Configure your own solution in just a few clicks to receive an instant custom quote, CAD model, and all technical data, adapted precisely to your requirements.

Start your individual configuration now!

Start Configuration
Design
  • Main body and nozzle system made of extremely robust plastic
  • Pneumatic connections for compressed air (1), vacuum (2) and exhaust air (silencer) (3)
  • Connections for valves, vacuum switches or vacuum gauges (4)
  • Optional accessories: vacuum switch, vacuum manometer, quick exhaust valves, solenoid valves
Technical Data
  • Suction rate: 290 to 1,140 l/min
  • Max. vacuum: 61 or 90 %
  • Main body made of plastics
Performance Data
Metric
Imperial
0100200300400500600
SBPL 25 HF0.020.030.060.110.210.350.61
SBPL 50 HF0.010.020.040.060.110.180.30
SBPL 75 HF0.010.020.030.040.070.120.20
23456
SBPL … HV350.00600.00900.00910.00911.00
SBPL … HF320.00460.00610.00720.00740.00
050100150200250300350400450500550600
SBPL 25 HF290.00210.00150.00140.00130.00110.0085.0065.0050.0040.0030.0015.0010.00
SBPL 50 HF500.00375.00300.00270.00240.00205.00165.00120.00100.0085.0070.0045.0020.00
SBPL 75 HF710.00550.00425.00390.00350.00300.00240.00175.00145.00125.00100.0075.0030.00
0100200300400500600700800
SBPL 25 HV0.000.040.080.120.190.320.540.841.38
SBPL 50 HV0.000.030.050.070.110.180.280.430.71
SBPL 75 HV0.000.020.030.050.070.120.180.280.46
0100200300400500600
SBPL 100 HF0.000.020.030.040.060.100.16
SBPL 125 HF0.000.020.030.040.060.090.14
SBPL 150 HF0.000.010.020.030.040.070.12
0100200300400500600700800
SBPL 100 HV0.000.020.030.040.060.100.150.220.35
SBPL 125 HV0.000.020.030.040.060.090.120.180.28
SBPL 150 HV0.000.010.020.030.040.070.100.150.25
050100200300400500600700800
SBPL 25 HV300.00225.00150.00125.00100.0070.0050.0035.0020.008.00
SBPL 50 HV510.00400.00300.00230.00190.00120.0070.0055.0035.0015.00
SBPL 75 HV720.00540.00400.00340.00270.00165.00100.0083.0057.0025.00
050100200300400500600700800
SBPL 100 HV870.00650.00520.00450.00350.00220.00135.00110.0075.0035.00
SBPL 125 HV1,010.00760.00620.00530.00425.00245.00170.00140.0095.0045.00
SBPL 150 HV1,140.00850.00720.00635.00475.00265.00205.00160.00110.0040.00
050100200300400500600
SBPL 100 HF860.00680.00570.00465.00305.00190.00125.0050.00
SBPL 125 HF1,010.00820.00720.00580.00380.00235.00150.0060.00
SBPL 150 HF1,120.00890.00805.00670.00425.00275.00175.0070.00
02,831.685,663.378,495.0511,326.7414,158.4216,990.11
SBPL 25 HF0.570.851.703.115.959.9117.27
SBPL 50 HF0.280.571.131.703.115.108.50
SBPL 75 HF0.280.570.851.131.983.405.66
00000
SBPL … HV0.010.020.030.030.03
SBPL … HF0.010.010.020.020.02
01.773.535.37.068.8310.5912.3614.1215.8917.6519.4221.18
SBPL 25 HF10.247.415.304.944.593.883.002.291.771.411.060.530.35
SBPL 50 HF17.6513.2410.599.538.477.245.824.243.533.002.471.590.71
SBPL 75 HF25.0619.4215.0013.7712.3610.598.476.185.124.413.532.651.06
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SBPL 25 HV0.001.132.273.405.389.0615.2923.7939.08
SBPL 50 HV0.000.851.421.983.115.107.9312.1820.10
SBPL 75 HV0.000.570.851.421.983.405.107.9313.03
02,831.685,663.378,495.0511,326.7414,158.4216,990.11
SBPL 100 HF0.000.570.851.131.702.834.53
SBPL 125 HF0.000.420.710.991.562.553.96
SBPL 150 HF0.000.280.570.851.131.983.40
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SBPL 100 HV0.000.570.851.131.702.834.256.239.91
SBPL 125 HV0.000.570.851.131.702.553.405.107.93
SBPL 150 HV0.000.280.570.851.131.982.834.257.08
01.773.537.0610.5914.1217.6521.1824.7128.24
SBPL 25 HV10.597.945.304.413.532.471.771.240.710.28
SBPL 50 HV18.0014.1210.598.126.714.242.471.941.240.53
SBPL 75 HV25.4219.0614.1212.009.535.823.532.932.010.88
01.773.537.0610.5914.1217.6521.1824.7128.24
SBPL 100 HV30.7122.9518.3615.8912.367.774.773.882.651.24
SBPL 125 HV35.6526.8321.8918.7115.008.656.004.943.351.59
SBPL 150 HV40.2430.0125.4222.4216.779.357.245.653.881.41
01.773.537.0610.5914.1217.6521.18
SBPL 100 HF30.3624.0020.1216.4110.776.714.411.77
SBPL 125 HF35.6528.9525.4220.4713.418.305.302.12
SBPL 150 HF39.5431.4228.4223.6515.009.716.182.47
Industries
  • Composite Fiber
  • Packaging
  • Universal
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Degree of evacuation
Suction rate (real)
Product family
Industry sector

Didn't find the right product?

Configure the right product for your application now!

1 - 10 from 12 results

SBPL 25 HV

Part no.: 10.02.01.01586

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size25
ShapeHigh vacuum
Suction rate (max.)300 (l/min)
Air consumption suction105 (l/min)
Weight0.75 (kg)
SBPL 50 HV

Part no.: 10.02.01.01590

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size50
ShapeHigh vacuum
Suction rate (max.)510 (l/min)
Air consumption suction210 (l/min)
Weight0.75 (kg)
SBPL 100 HV

Part no.: 10.02.01.01591

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size100
ShapeHigh vacuum
Suction rate (max.)870 (l/min)
Air consumption suction395 (l/min)
Weight1.1 (kg)
SBPL 150 HV

Part no.: 10.02.01.01592

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size150
ShapeHigh vacuum
Suction rate (max.)1140 (l/min)
Air consumption suction545 (l/min)
Weight1.5 (kg)
SBPL 25 HF

Part no.: 10.02.01.01596

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size25
ShapeHigh flow
Suction rate (max.)290 (l/min)
Air consumption suction80 (l/min)
Weight0.75 (kg)
SBPL 50 HF

Part no.: 10.02.01.01597

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size50
ShapeHigh flow
Suction rate (max.)500 (l/min)
Air consumption suction160 (l/min)
Weight0.75 (kg)
SBPL 100 HF

Part no.: 10.02.01.01598

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size100
ShapeHigh flow
Suction rate (max.)860 (l/min)
Air consumption suction300 (l/min)
Weight1.1 (kg)
SBPL 150 HF

Part no.: 10.02.01.01599

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size150
ShapeHigh flow
Suction rate (max.)1120 (l/min)
Air consumption suction435 (l/min)
Weight1.5 (kg)
SBPL 75 HV

Part no.: 10.02.01.01649

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size75
ShapeHigh vacuum
Suction rate (max.)720 (l/min)
Air consumption suction305 (l/min)
Weight1.1 (kg)
SBPL 75 HF

Part no.: 10.02.01.01650

Basic ejector with maximum suction capacity

Industries: Wood | Packaging | Composite Fiber | Universal

Size75
ShapeHigh flow
Suction rate (max.)710 (l/min)
Air consumption suction230 (l/min)
Weight1.1 (kg)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart